IESNA:LM-63-2002
[TEST]P1296321
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3CD1MMS_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]982
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3646.8 3644.5 3634.5 3617.5 3595.9 3564.3 3525 3466.3 3386.1 3268.1
3119.2 2927.2 2710.4 2469.8 2205.2 1938.3 1268.1 715.8 365.6 204.4
125.7 77.1 41.7 22.4 14.7 9.3 5.4 3.1 2.3 2.3
1.5 1.5 1.5 1.5 1.5 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0
